??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23251.0006 Double Edge Clamps
HELP_VARIABLE
Company
Halder
Description
EH 23251. - Double Edge Clamp
Bill of material
23251.0006 Double Edge Clamps
BESTNR
Ref. No.
23251.0006
B1
mm
Enter value for B1
mm
cm
inch
ft
B1MAX
B1 max. spread
20.3 mm
B2
16.1 mm
H1
19.0 mm
H2
9.5 mm
L
23.8 mm
D
Thread
M6
SW
5 mm
SPANN
Clamping force
6.7 kN
AM
Tightening torque max.
14.3 Nm
G
Weight
36 g
Embedded user actions